IESNA:LM-63-2002
[TEST]P1198420
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-5)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GPC-SB1C-827-U-T3R
[LUMINAIRE]GALLEON PEDESTRIAN LUMINAIRE
[MORE](1) 80 CRI, 2700K, 615mA LIGHTSQUARE WITH 26 LEDS AND TYPE III ROADWAY OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 54.4 WATTS, 0.437 AMPS
[_THDi]9.314
[_PF]0.993
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]6721
TILT=NONE
26 -1 1 37 22 1 1 0.5 0.5 0
1 1 54.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
937.6 864.3 814.4 772.1 738 727.3 752.1 809.2 901.5 1026.8
1183.1 1365.5 1561.7 1792.3 2020.9 2218.5 2374.4 2501.1 2588.5 2666.6
2673.5 2507.3 1946.2 1676.3 1506.6 1324.9 1144.5 943.5 680.9 321.8
171.8 116.3 92.2 70.9 43.4 22 0
937.6 864 814.4 774.8 741.1 730.4 755.9 810.6 899.1 1024
1179.3 1362.4 1570.7 1807.8 2038.4 2241.9 2410.2 2532 2621.5 2704.2
2705.9 2558.2 2020.9 1709 1533.8 1350.7 1166.5 961.7 695 334.6
182.8 124.9 101.2 80.9 54 31 0
937.6 868.5 819.6 779.3 746.6 733.5 753.5 805.1 887.7 1001.3
1145.9 1326.3 1506.6 1730.7 1974.4 2208.8 2407.8 2558.9 2679.4 2779.2
2822.2 2761.3 2582.6 2050.1 1735.5 1534.2 1342.4 1128 866.7 536.3
308.1 190.7 156.3 131.5 103.3 52.3 0
937.6 869.8 825.1 790 755.2 740.1 751.8 788.9 855.7 950.7
1077 1235.4 1408.9 1606.8 1837.4 2089.7 2333.4 2555.1 2741.7 2878
2962.3 2959.9 2867.7 2699.7 2438.4 2036 1710.7 1443.3 1141.4 741.1
406.5 244 165.2 119.8 76.4 27.9 0
937.6 878.1 835.8 802.4 773.8 757.3 760.7 787.6 837.5 910.1
1014.1 1144.5 1293.9 1449.8 1656.7 1878 2139 2411.2 2673.2 2895.5
3053.5 3126.2 3100.3 2982.6 2827.7 2629.5 2377.5 2071.1 1686.7 1191.3
629.2 287.4 139.1 75.7 42.7 19.3 0
937.6 883.9 847.5 819.2 797.2 784.8 785.8 801 834.7 883.3
947.6 1035.7 1150.7 1275.7 1423 1600.6 1816.1 2060.8 2322.8 2585.7
2838.4 3049.7 3186.4 3221.8 3165.7 3072.5 2979.2 2851.5 2631.9 2204.4
1511.1 717.3 259.2 106.4 48.5 11.4 0
937.6 895 864.3 845 830.9 825.1 827.8 840.9 863.3 895.6
939.7 994.4 1068.1 1161 1258.1 1384.8 1545.5 1734.5 1951 2188.2
2442.9 2695.9 2936.5 3139.6 3296.5 3395.7 3447 3472.4 3462.1 3253.2
2662.2 1711.1 707 205.8 69.9 18.6 0
937.6 906.7 884.6 874 868.1 870.9 880.8 894.6 915.3 942.1
977.6 1019.2 1070.5 1142.1 1224.4 1321.1 1440.5 1595.8 1779.9 1994.4
2235 2485.2 2751.3 3020.1 3270.7 3502 3702 3859.3 3970.9 3882.4
3344.4 2315.5 1071.9 339.1 94.3 18.6 0
937.6 921.8 910.8 908.4 914.2 928.3 945.9 967.9 990.6 1016.1
1047.4 1080.1 1122.5 1184.1 1266 1366.9 1492.2 1635 1815.7 2027.1
2265.6 2519.7 2795.4 3091 3393.3 3703.1 3989.8 4239.3 4368.8 4237.3
3558.1 2227.8 770 197.2 60.2 15.8 0
937.6 923.5 914.9 914.9 924.6 938.7 960.7 984.1 1007.9 1035.4
1065.3 1100.5 1140.7 1199.2 1282.5 1387.5 1514.5 1660.8 1854.6 2067.4
2308.6 2571.3 2849.4 3150.3 3463.8 3780.2 4069.7 4307.8 4423.5 4210.1
3426 2009.5 615.8 150.1 50.3 13.8 0
937.6 932.8 938 952.1 972.8 1001 1035.7 1070.9 1108.7 1145.5
1184.1 1227.5 1280.1 1346.6 1434.7 1553.1 1696.6 1858.1 2050.5 2243.6
2450.5 2664.6 2880 3107.9 3340.9 3560.6 3743 3833.2 3765 3347.8
2474.2 1239.2 352.5 85.4 30.6 7.9 0
937.6 941.1 952.1 972.4 1001 1036.4 1079.5 1123.9 1167.2 1213
1259.8 1304.9 1355.9 1413.3 1484.9 1577.9 1689.7 1814 1944.5 2074.9
2220.2 2364.4 2508.3 2661.8 2818.1 2958.2 3050.1 3046.3 2904.5 2491.1
1779.6 909.1 295.7 94.3 37.5 13.8 0
937.6 948 964.8 992.7 1027.8 1070.5 1118.7 1165.9 1208.9 1250.2
1285 1315.9 1343.5 1367.2 1400.6 1445.7 1511.8 1581 1652.2 1717.6
1776.1 1821.6 1851.2 1868.1 1892.8 1901.4 1864.3 1758.2 1549 1212.3
767.3 366.6 135.3 58.2 34.8 13.8 0
937.6 959.7 987.6 1024.4 1066.7 1108.7 1148 1179.3 1197.9 1201.7
1191.7 1170 1128.3 1062.2 977.6 878.4 783.1 702.9 648.2 615.1
600.3 589.3 577.2 562.4 543.2 520.1 479.8 416.8 337 244.7
165.9 109.8 69.2 45.1 26.5 7.2 0
937.6 970.7 1008.9 1045.7 1081.5 1108 1124.5 1119.4 1089.8 1032.6
950 847.8 732.8 626.5 551.8 503.2 465.7 437.5 415.8 399.6
387.9 376.2 360.7 343.5 322.5 302.6 279.8 250.6 216.5 176.6
135.6 99.1 67.5 43.4 24.4 5.2 0
937.6 979.3 1022.3 1055.7 1075.3 1077.4 1057.4 1007.2 930.8 833.3
728.7 638.9 576.6 532.5 492.9 460.9 440.6 429.2 423.7 421
417.9 413.4 403.4 386.2 363.1 333.5 301.5 270.6 236.5 196.9
153.2 106.7 70.9 41.6 17.6 3.8 0
937.6 987.6 1030.6 1055 1058.8 1035.1 981.4 901.8 811.7 719.4
651.6 603.1 561.4 528 503.6 486 470.9 458.5 447.8 435.8
431 427.2 418.9 397.9 372.8 348 322.5 294.3 264 232.7
197.2 155.6 103.6 65.1 30.6 10.3 0
937.6 995.8 1036.4 1052.6 1037.5 985.5 908.7 819.6 738.3 679.1
641.6 604.8 575.9 551.8 526.3 495.3 454.7 424.8 407.6 392.4
369.7 358.7 357.6 356.6 354.2 349 339.1 324.6 306 281.9
252 211.7 163.8 114.3 59.9 16.2 0
937.6 1000.3 1039.9 1044 1012.3 946.9 858.5 780 716.7 679.8
652.6 627.5 602.4 569 517.7 468.5 422.4 386.2 345.2 322.5
316.7 309.8 302.2 296.4 294.3 292.6 286.7 276.7 261.9 244
223.1 199.3 163.5 129.4 86.1 25.8 0
937.6 1001.7 1040.6 1040.6 1000.6 922.5 836.4 758.3 712.2 689.8
672.3 657.1 632 582.1 512.5 448.2 396.5 344.6 315.6 301.5
286.7 268.8 255.4 251.3 248.9 242.3 230.6 216.5 199.6 182.4
166.6 169 128 86.4 64.4 36.8 0
937.6 1007.2 1042.3 1037.5 989.3 904.9 817.2 748 714.6 697
686.4 676.7 649.5 587.2 509.8 438.2 382.4 340.1 333.9 328
304.3 269.9 250.6 243.4 235.4 219.3 207.6 193.1 177.3 163.2
163.8 135.3 91.9 58.2 42 21.7 0
937.6 1010.3 1045 1038.2 985.8 900.8 815.1 751.1 713.6 698.8
690.2 681.5 653.7 590 512.5 440.6 383.5 344.6 343.5 340.4
317.4 277.1 254 244.4 236.5 219.3 207.6 194.1 179.3 162.1
154.6 120.5 81.2 57.8 43 21.3 0
